17:53:52 GMT+0000 (Coordinated Universal Time)



7203-B-XL-2RS-TVP
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-2RS-TVP, single row, X-life, seals, plastic cage
Replaces
7203-B-2RS-TVP, 7203B.2RS.TVP
Product information


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 40 mm | Outside diameter |
B | 12 mm | Width |
Cr | 11,200 N | Basic dynamic load rating, radial |
C0r | 5,700 N | Basic static load rating, radial |
Cur | 395 N | Fatigue load limit, radial |
nG | 11,100 1/min | Limiting speed |
≈m | 0.068 kg | Weight |
Mounting dimensions
da min | 21.2 mm | Minimum diameter of shaft shoulder |
Da max | 35.8 mm | Maximum diameter of housing shoulder |
Db max | 37.6 mm | Maximum diameter of housing shoulder |
ra max | 0.6 mm | Maximum fillet radius of shaft |
ra1 max | 0.3 mm | Maximum fillet radius of housing |
Dimensions
rmin | 0.6 mm | Minimum chamfer dimension |
r1 min | 0.3 mm | Minimum chamfer dimension |
D1 | 31.46 mm | Shoulder diameter on outer ring wide side face |
D2 | 33.05 mm | Caliber diameter on outer ring wide side face |
D3 | 36.34 mm | Caliber diameter on outer ring small side face |
d1 | 25.99 mm | Shoulder diameter on inner ring wide side face |
d2 | 22.93 mm | Caliber diameter on inner ring wide side face |
a | 18 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |