18:09:40 GMT+0000 (Coordinated Universal Time)


7232-B-MP-P5-UL
Angular contact ball bearing
Angular contact ball bearing 72..-B-MP, single row, solid brass cage
Replaces
7232B.MP.P5.UL
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 290 mm | Outside diameter |
B | 48 mm | Width |
Cr | 241,000 N | Basic dynamic load rating, radial |
C0r | 305,000 N | Basic static load rating, radial |
Cur | 10,700 N | Fatigue load limit, radial |
nG | 3,500 1/min | Limiting speed |
nϑr | 2,650 1/min | Reference speed |
≈m | 13.9 kg | Weight |
Mounting dimensions
da min | 174 mm | Minimum diameter of shaft shoulder |
Da max | 276 mm | Maximum diameter of housing shoulder |
Db max | 283 mm | Maximum diameter of housing shoulder |
ra max | 2.5 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 1.1 mm | Minimum chamfer dimension |
D1 | 238 mm | Shoulder diameter on outer ring wide side face |
d1 | 211.98 mm | Shoulder diameter on inner ring wide side face |
a | 118.4 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Additional information
Vmax | -14 µm | Preload per set max. |
Tol(+) | 10 µm | Tolerance for axial clearance or preload per set |
FV max | 1,815 N | Preload force |