04:41:14 GMT+0000 (Coordinated Universal Time)


52230-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 522..-MP, double direction, solid brass cage
Replaces
52230MP
Product information


Main Dimensions & Performance Data
d | 130 mm | Inner diameter shaft washer |
D | 215 mm | Outer diameter housing washer |
T2 | 89 mm | Height |
Ca | 236,000 N | Basic dynamic load rating, axial |
C0a | 730,000 N | Basic static load rating, axial |
Cua | 24,900 N | Fatigue load limit, axial |
nG | 1,950 1/min | Limiting speed |
nϑr | 2,550 1/min | Reference speed |
≈m | 11.463 kg | Weight |
Mounting dimensions
da max | 150 mm | Maximum diameter shaft shoulder |
Da max | 176 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum filled radius |
ra1 max | 1 mm | Maximum filled radius |
Dimensions
D1 | 153 mm | Inner diameter housing washer |
B | 20 mm | Height shaft washer |
rmin | 1.5 mm | Minimum chamfer dimension |
r1 min | 1.1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 2.9 | Minimum load factor |