23:17:12 GMT+0000 (Coordinated Universal Time)


52307
Axial deep groove ball bearing
Axial deep groove ball bearing 523, double direction, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 30 mm | Inner diameter shaft washer |
D | 68 mm | Outer diameter housing washer |
T2 | 44 mm | Height |
Ca | 50,000 N | Basic dynamic load rating, axial |
C0a | 89,000 N | Basic static load rating, axial |
Cua | 4,050 N | Fatigue load limit, axial |
nG | 4,850 1/min | Limiting speed |
nϑr | 7,600 1/min | Reference speed |
≈m | 0.63 kg | Weight |
Mounting dimensions
da max | 35 mm | Maximum diameter shaft shoulder |
Da max | 48 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 0.3 mm | Maximum filled radius |
Dimensions
D1 | 37 mm | Inner diameter housing washer |
B | 10 mm | Height shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0.3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0.05 | Minimum load factor |