23:17:24 GMT+0000 (Coordinated Universal Time)


54210
Axial deep groove ball bearing
Axial deep groove ball bearing 542, double direction, with spherical housing washer, steel sheet metal cage
Product information




Main Dimensions & Performance Data
d | 40 mm | Inner diameter shaft washer |
D | 78 mm | Outer diameter housing washer |
T2 | 42 mm | Height |
Ca | 50,000 N | Basic dynamic load rating, axial |
C0a | 106,000 N | Basic static load rating, axial |
Cua | 4,850 N | Fatigue load limit, axial |
nG | 4,950 1/min | Limiting speed |
nϑr | 5,800 1/min | Reference speed |
≈m | 0.625 kg | Weight |
Mounting dimensions
da max | 50 mm | Maximum diameter shaft shoulder |
Da max | 62 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 0.6 mm | Maximum filled radius |
Dimensions
D1 | 52 mm | Inner diameter housing washer |
B | 9 mm | Height shaft washer |
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |
R | 64 mm | Radius spherical housing washer |
A | 30.5 mm | Distance of the center point |
T3 | 47 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0.069 | Minimum load factor |
Additional information
U210 | Seat washer |