23:17:19 GMT+0000 (Coordinated Universal Time)


54224
Butée à billes
Roulements rainurés à billes 542, à double effet, avec rondelle logement sphérique, cage en tôle d’acier
Product information




Main Dimensions & Performance Data
d | 100 mm | Inner diameter shaft washer |
D | 170 mm | Outer diameter housing washer |
T2 | 71.6 mm | Height |
Ca | 128,000 N | Basic dynamic load rating, axial |
C0a | 385,000 N | Basic static load rating, axial |
Cua | 14,600 N | Fatigue load limit, axial |
nG | 2,550 1/min | Limiting speed |
nϑr | 3,100 1/min | Reference speed |
≈m | 4.658 kg | Weight |
Mounting dimensions
da max | 120 mm | Maximum diameter shaft shoulder |
Da max | 145 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 1 mm | Maximum filled radius |
Dimensions
D1 | 123 mm | Inner diameter housing washer |
B | 15 mm | Height shaft washer |
rmin | 1.1 mm | Minimum chamfer dimension |
r1 min | 1.1 mm | Minimum chamfer dimension |
R | 125 mm | Radius spherical housing washer |
A | 58.5 mm | Distance of the center point |
T3 | 82 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0.94 | Minimum load factor |
Additional information
U224 | Seat washer |
Recently viewed products