18:20:58 GMT+0000 (Coordinated Universal Time)


54240-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 542..-MP, double direction, with spherical housing washer, solid brass cage
Product information




Main Dimensions & Performance Data
d | 170 mm | Inner diameter shaft washer |
D | 280 mm | Outer diameter housing washer |
T2 | 115.6 mm | Height |
Ca | 340,000 N | Basic dynamic load rating, axial |
C0a | 1,220,000 N | Basic static load rating, axial |
Cua | 36,000 N | Fatigue load limit, axial |
nG | 1,510 1/min | Limiting speed |
nϑr | 1,880 1/min | Reference speed |
≈m | 20.97 kg | Weight |
Mounting dimensions
da max | 200 mm | Maximum diameter shaft shoulder |
Da max | 240 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum filled radius |
ra1 max | 2 mm | Maximum filled radius |
Dimensions
D1 | 204 mm | Inner diameter housing washer |
B | 24 mm | Height shaft washer |
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
R | 225 mm | Radius spherical housing washer |
A | 120.5 mm | Distance of the center point |
T3 | 133 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 7.8 | Minimum load factor |
Additional information
U240 | Seat washer |