19:12:51 GMT+0000 (Coordinated Universal Time)


16032
Deep groove ball bearing
Deep groove ball bearing 160, single row, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 25 mm | Width |
Cr | 109,000 N | Basic dynamic load rating, radial |
C0r | 114,000 N | Basic static load rating, radial |
Cur | 4,750 N | Fatigue load limit, radial |
nG | 3,800 1/min | Limiting speed |
nϑr | 2,950 1/min | Reference speed |
≈m | 3.8 kg | Weight |
Mounting dimensions
da min | 167 mm | Minimum diameter shaft shoulder |
Da max | 233 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 212.4 mm | Shoulder diameter outer ring |
d1 | 187.28 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16.5 | Calculation factor |