02:13:14 GMT+0000 (Coordinated Universal Time)


4211-B-TVH
Deep groove ball bearing
Deep groove ball bearing 42..-B-TVH, double row, plastic cage
Replaces
4211B.TVH
Product information


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 25 mm | Width |
Cr | 43,000 N | Basic dynamic load rating, radial |
C0r | 42,500 N | Basic static load rating, radial |
Cur | 2,200 N | Fatigue load limit, radial |
nG | 5,700 1/min | Limiting speed |
nϑr | 5,900 1/min | Reference speed |
≈m | 0.813 kg | Weight |
Mounting dimensions
da min | 64 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 84.7 mm | Shoulder diameter outer ring |
d1 | 71.35 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 15.4 | Calculation factor |