09:58:27 GMT+0000 (Coordinated Universal Time)


60/560-M
Deep groove ball bearing
Deep groove ball bearing 60..-M, single row, solid brass cage
Replaces
60/560M


Main Dimensions & Performance Data
d | 560 mm | Bore diameter |
D | 820 mm | Outside diameter |
B | 115 mm | Width |
Cr | 760,000 N | Basic dynamic load rating, radial |
C0r | 1,540,000 N | Basic static load rating, radial |
Cur | 36,500 N | Fatigue load limit, radial |
nG | 1,260 1/min | Limiting speed |
nϑr | 950 1/min | Reference speed |
≈m | 209 kg | Weight |
Mounting dimensions
da min | 583 mm | Minimum diameter shaft shoulder |
Da max | 797 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum fillet radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 742 mm | Shoulder diameter outer ring |
d1 | 642 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16 | Calculation factor |
Your current product variant
Sealing | Without | Not sealed |
Cage | M | Solid brass cage, rolling element guided |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products