14:08:43 GMT+0000 (Coordinated Universal Time)


6002-C-2HRS-C3>V
Deep groove ball bearing
Deep groove ball bearing 60..-C-2HRS, single row, Generation C, seals, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 32 mm | Outside diameter |
B | 9 mm | Width |
Cr | 6,300 N | Basic dynamic load rating, radial |
C0r | 2,850 N | Basic static load rating, radial |
Cur | 191 N | Fatigue load limit, radial |
nG | 20,300 1/min | Limiting speed |
≈m | 0.029 kg | Weight |
Mounting dimensions
da min | 17 mm | Minimum diameter shaft shoulder |
Da max | 30 mm | Maximum diameter of housing shoulder |
ra max | 0.3 mm | Maximum fillet radius |
Dimensions
rmin | 0.3 mm | Minimum chamfer dimension |
D1 | 26.84 mm | Shoulder diameter outer ring |
D2 | 28.75 mm | Caliber diameter outer ring |
d1 | 20.16 mm | Shoulder diameter inner ring |
d2 | 19.18 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14 | Calculation factor |