08:32:36 GMT+0000 (Coordinated Universal Time)


6003-2RSR-C3
Deep groove ball bearing
Deep groove ball bearing 60..-2RSR, single row, seals, steel sheet metal cage
Replaces
6003.2RS.C3, 6003.2RSR.C3
Product information


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 10 mm | Width |
Cr | 6,400 N | Basic dynamic load rating, radial |
C0r | 3,250 N | Basic static load rating, radial |
Cur | 162 N | Fatigue load limit, radial |
nG | 11,800 1/min | Limiting speed |
≈m | 39.5 g | Weight |
Mounting dimensions
da min | 19 mm | Minimum diameter shaft shoulder |
Da max | 33 mm | Maximum diameter of housing shoulder |
ra max | 0.3 mm | Maximum fillet radius |
Dimensions
rmin | 0.3 mm | Minimum chamfer dimension |
D1 | 29.51 mm | Shoulder diameter outer ring |
D2 | 30.81 mm | Caliber diameter outer ring |
d1 | 22.65 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14.3 | Calculation factor |