16:51:21 GMT+0000 (Coordinated Universal Time)
6028-M-C4
Deep groove ball bearing
Deep groove ball bearing 60..-M, single row, solid brass cage
Replaces
6028M.C4
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 210 mm | Outside diameter |
B | 33 mm | Width |
Cr | 117,000 N | Basic dynamic load rating, radial |
C0r | 109,000 N | Basic static load rating, radial |
Cur | 5,100 N | Fatigue load limit, radial |
nG | 5,500 1/min | Limiting speed |
nϑr | 4,050 1/min | Reference speed |
≈m | 4.07 kg | Weight |
Mounting dimensions
da min | 148.8 mm | Minimum diameter shaft shoulder |
Da max | 201.2 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 187.54 mm | Shoulder diameter outer ring |
d1 | 162.28 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16 | Calculation factor |