08:47:35 GMT+0000 (Coordinated Universal Time)


6034-M-J20C
Deep groove ball bearing
Deep groove ball bearing 60..-M-J20C, single row, solid brass cage, ceramic coated
Product information


Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 260 mm | Outside diameter |
B | 42 mm | Width |
Cr | 179,000 N | Basic dynamic load rating, radial |
C0r | 172,000 N | Basic static load rating, radial |
Cur | 7,600 N | Fatigue load limit, radial |
nG | 4,400 1/min | Limiting speed |
nϑr | 3,550 1/min | Reference speed |
≈m | 8.2 kg | Weight |
Mounting dimensions
da min | 180.2 mm | Minimum diameter shaft shoulder |
Da max | 249.8 mm | Maximum diameter of housing shoulder |
ra max | 2.1 mm | Maximum fillet radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 231.4 mm | Shoulder diameter outer ring |
d1 | 198.9 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15.7 | Calculation factor |
Downloads:
Your current product variant
Cage | M | Solid brass cage, rolling element guided |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Coating | J20C | Current insulation, inner ring ceramic coated |
Bore type | Z | Cylindrical |
Characteristics