22:27:18 GMT+0000 (Coordinated Universal Time)


61848
Deep groove ball bearing
Deep groove ball bearing 618, single row, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 300 mm | Outside diameter |
B | 28 mm | Width |
Cr | 100,000 N | Basic dynamic load rating, radial |
C0r | 124,000 N | Basic static load rating, radial |
Cur | 4,500 N | Fatigue load limit, radial |
nG | 2,900 1/min | Limiting speed |
nϑr | 2,260 1/min | Reference speed |
≈m | 3.93 kg | Weight |
Mounting dimensions
da min | 248.8 mm | Minimum diameter shaft shoulder |
Da max | 291.2 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 281.6 mm | Shoulder diameter outer ring |
d1 | 259.3 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15.9 | Calculation factor |