19:12:50 GMT+0000 (Coordinated Universal Time)


61915
Deep groove ball bearing
Deep groove ball bearing 619, single row, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 105 mm | Outside diameter |
B | 16 mm | Width |
Cr | 26,000 N | Basic dynamic load rating, radial |
C0r | 22,600 N | Basic static load rating, radial |
Cur | 1,280 N | Fatigue load limit, radial |
nG | 9,000 1/min | Limiting speed |
nϑr | 6,000 1/min | Reference speed |
≈m | 0.365 kg | Weight |
Mounting dimensions
da min | 79.6 mm | Minimum diameter shaft shoulder |
Da max | 100.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 95.3 mm | Shoulder diameter outer ring |
d1 | 84.7 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 16.5 | Calculation factor |