09:56:38 GMT+0000 (Coordinated Universal Time)


61948
Deep groove ball bearing
Deep groove ball bearing 619, single row, steel sheet metal cage


Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 320 mm | Outside diameter |
B | 38 mm | Width |
Cr | 211,000 N | Basic dynamic load rating, radial |
C0r | 240,000 N | Basic static load rating, radial |
Cur | 8,600 N | Fatigue load limit, radial |
nG | 2,600 1/min | Limiting speed |
nϑr | 2,330 1/min | Reference speed |
≈m | 6.8 kg | Weight |
Mounting dimensions
da min | 250.2 mm | Minimum diameter shaft shoulder |
Da max | 309.8 mm | Maximum diameter of housing shoulder |
ra max | 2.1 mm | Maximum fillet radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 298 mm | Shoulder diameter outer ring |
d1 | 262.85 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16.3 | Calculation factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products