11:46:36 GMT+0000 (Coordinated Universal Time)


6206-C-2HRS-C4>V
Deep groove ball bearing
Deep groove ball bearing 62..-C-2HRS, single row, Generation C, seals, steel sheet metal cage
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 16 mm | Width |
Cr | 22,000 N | Basic dynamic load rating, radial |
C0r | 11,300 N | Basic static load rating, radial |
Cur | 770 N | Fatigue load limit, radial |
nG | 10,200 1/min | Limiting speed |
≈m | 0.193 kg | Weight |
Mounting dimensions
da min | 35.6 mm | Minimum diameter shaft shoulder |
Da max | 56.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 52.67 mm | Shoulder diameter outer ring |
D2 | 54.91 mm | Caliber diameter outer ring |
d1 | 39.33 mm | Shoulder diameter inner ring |
d2 | 37.72 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13.8 | Calculation factor |