10:18:39 GMT+0000 (Coordinated Universal Time)


6208-2Z-C3
Deep groove ball bearing
Deep groove ball bearing 62..-2Z, single row, shields, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 18 mm | Width |
Cr | 31,000 N | Basic dynamic load rating, radial |
C0r | 17,800 N | Basic static load rating, radial |
Cur | 1,080 N | Fatigue load limit, radial |
nG | 10,400 1/min | Limiting speed |
nϑr | 9,300 1/min | Reference speed |
≈m | 0.365 kg | Weight |
Mounting dimensions
da min | 47 mm | Minimum diameter shaft shoulder |
Da max | 73 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
D1 | 67.6 mm | Shoulder diameter outer ring |
D2 | 70.36 mm | Caliber diameter outer ring |
d1 | 52.95 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14 | Calculation factor |