08:56:25 GMT+0000 (Coordinated Universal Time)


6214-J20AA-C4
Deep groove ball bearing
Deep groove ball bearing 62..-J20AA, single row, steel sheet metal cage, ceramic coated
Replaces
6214.C4.J20AA
Product information


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 125 mm | Outside diameter |
B | 24 mm | Width |
Cr | 66,000 N | Basic dynamic load rating, radial |
C0r | 44,000 N | Basic static load rating, radial |
Cur | 3,000 N | Fatigue load limit, radial |
nG | 8,200 1/min | Limiting speed |
nϑr | 6,100 1/min | Reference speed |
≈m | 1.07 kg | Weight |
Mounting dimensions
da min | 79 mm | Minimum diameter shaft shoulder |
Da max | 116 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 108.5 mm | Shoulder diameter outer ring |
d1 | 86.75 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 14.4 | Calculation factor |