10:32:10 GMT+0000 (Coordinated Universal Time)


6216-2Z-C3
Deep groove ball bearing
Deep groove ball bearing 62..-2Z, single row, shields, steel sheet metal cage
Replaces
6216.2ZR.C3
Product information


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 26 mm | Width |
Cr | 77,000 N | Basic dynamic load rating, radial |
C0r | 55,000 N | Basic static load rating, radial |
Cur | 3,650 N | Fatigue load limit, radial |
nG | 6,200 1/min | Limiting speed |
nϑr | 5,500 1/min | Reference speed |
≈m | 1.49 kg | Weight |
Mounting dimensions
da min | 91 mm | Minimum diameter shaft shoulder |
Da max | 129 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 121.48 mm | Shoulder diameter outer ring |
D2 | 124.38 mm | Caliber diameter outer ring |
d1 | 98.5 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 15 | Calculation factor |