08:43:55 GMT+0000 (Coordinated Universal Time)


6219-J20AA-C3
Deep groove ball bearing
Deep groove ball bearing 62..-J20AA, single row, steel sheet metal cage, ceramic coated
Product information


Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 32 mm | Width |
Cr | 116,000 N | Basic dynamic load rating, radial |
C0r | 82,000 N | Basic static load rating, radial |
Cur | 4,800 N | Fatigue load limit, radial |
nG | 5,300 1/min | Limiting speed |
nϑr | 4,950 1/min | Reference speed |
≈m | 2.549 kg | Weight |
Mounting dimensions
da min | 107 mm | Minimum diameter shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
ra max | 2.1 mm | Maximum fillet radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 147.2 mm | Shoulder diameter outer ring |
d1 | 118.66 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 14.5 | Calculation factor |