08:32:29 GMT+0000 (Coordinated Universal Time)


62306-A-2RSR
Deep groove ball bearing
Deep groove ball bearing 623..-A-2RSR, single row, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 27 mm | Width |
Cr | 28,160 N | Basic dynamic load rating, radial |
C0r | 15,820 N | Basic static load rating, radial |
Cur | 1,090 N | Fatigue load limit, radial |
nG | 6,000 1/min | Limiting speed |
≈m | 0.486 kg | Weight |
Mounting dimensions
da min | 37 mm | Minimum diameter shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
D1 | 59.33 mm | Shoulder diameter outer ring |
D2 | 61.3 mm | Caliber diameter outer ring |
d1 | 44.7 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13 | Calculation factor |