11:36:26 GMT+0000 (Coordinated Universal Time)


629-C-2Z
Deep groove ball bearing
Deep groove ball bearing 62..-C-2Z, single row, Generation C, shields, steel sheet metal cage
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 9 mm | Bore diameter |
D | 26 mm | Outside diameter |
B | 8 mm | Width |
Cr | 5,300 N | Basic dynamic load rating, radial |
C0r | 1,970 N | Basic static load rating, radial |
Cur | 136 N | Fatigue load limit, radial |
nG | 38,000 1/min | Limiting speed |
nϑr | 27,000 1/min | Reference speed |
≈m | 0.019 kg | Weight |
Mounting dimensions
da min | 11.4 mm | Minimum diameter shaft shoulder |
Da max | 23.6 mm | Maximum diameter of housing shoulder |
ra max | 0.3 mm | Maximum fillet radius |
Dimensions
rmin | 0.3 mm | Minimum chamfer dimension |
D1 | 21.34 mm | Shoulder diameter outer ring |
D2 | 23.09 mm | Caliber diameter outer ring |
d1 | 14.66 mm | Shoulder diameter inner ring |
d2 | 13.69 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 12.4 | Calculation factor |