03:05:39 GMT+0000 (Coordinated Universal Time)


6308-Z-C3
Deep groove ball bearing
Deep groove ball bearing 63..-Z, single row, shield , steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 23 mm | Width |
Cr | 45,500 N | Basic dynamic load rating, radial |
C0r | 25,000 N | Basic static load rating, radial |
Cur | 1,690 N | Fatigue load limit, radial |
nG | 10,800 1/min | Limiting speed |
nϑr | 9,000 1/min | Reference speed |
≈m | 0.618 kg | Weight |
Mounting dimensions
da min | 49 mm | Minimum diameter shaft shoulder |
Da max | 81 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 74.64 mm | Shoulder diameter outer ring |
D2 | 76.5 mm | Caliber diameter outer ring |
d1 | 55.55 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13 | Calculation factor |