08:43:56 GMT+0000 (Coordinated Universal Time)


6315-J20AA-C3
Deep groove ball bearing
Deep groove ball bearing 63..-J20AA, single row, steel sheet metal cage, ceramic coated
Product information


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 37 mm | Width |
Cr | 123,000 N | Basic dynamic load rating, radial |
C0r | 77,000 N | Basic static load rating, radial |
Cur | 4,850 N | Fatigue load limit, radial |
nG | 6,300 1/min | Limiting speed |
nϑr | 5,800 1/min | Reference speed |
≈m | 3.07 kg | Weight |
Mounting dimensions
da min | 87 mm | Minimum diameter shaft shoulder |
Da max | 148 mm | Maximum diameter of housing shoulder |
ra max | 2.1 mm | Maximum fillet radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 133.8 mm | Shoulder diameter outer ring |
d1 | 101.77 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13.2 | Calculation factor |