00:28:04 GMT+0000 (Coordinated Universal Time)


6324-J20C-C3
Deep groove ball bearing
Deep groove ball bearing 63..-J20C, single row, steel sheet metal cage, ceramic coated
Replaces
6324.C3.J20C
Product information


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 260 mm | Outside diameter |
B | 55 mm | Width |
Cr | 225,000 N | Basic dynamic load rating, radial |
C0r | 195,000 N | Basic static load rating, radial |
Cur | 9,800 N | Fatigue load limit, radial |
nG | 3,500 1/min | Limiting speed |
nϑr | 3,800 1/min | Reference speed |
≈m | 12.8 kg | Weight |
Mounting dimensions
da min | 134 mm | Minimum diameter shaft shoulder |
Da max | 246 mm | Maximum diameter of housing shoulder |
ra max | 2.5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 215.6 mm | Shoulder diameter outer ring |
d1 | 165.4 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 13.8 | Calculation factor |