16:58:03 GMT+0000 (Coordinated Universal Time)


6344-M-C4
Deep groove ball bearing
Deep groove ball bearing 63..-M, single row, solid brass cage
Replaces
6344M.C4
Product information


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 460 mm | Outside diameter |
B | 88 mm | Width |
Cr | 440,000 N | Basic dynamic load rating, radial |
C0r | 560,000 N | Basic static load rating, radial |
Cur | 20,600 N | Fatigue load limit, radial |
nG | 2,460 1/min | Limiting speed |
nϑr | 1,960 1/min | Reference speed |
≈m | 73.7 kg | Weight |
Mounting dimensions
da min | 240 mm | Minimum diameter shaft shoulder |
Da max | 440 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum fillet radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 383.15 mm | Shoulder diameter outer ring |
d1 | 299.3 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 14 | Calculation factor |