13:26:38 GMT+0000 (Coordinated Universal Time)



QJ216-XL-MPA
Four-point contact bearing
Four point contact bearing QJ2..-XL-MPA, X-life, solid brass cage
Replaces
QJ216-MPA
Product information


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 26 mm | Width |
Cr | 136,000 N | Basic dynamic load rating, radial |
C0r | 137,000 N | Basic static load rating, radial |
Cur | 9,700 N | Fatigue load limit, radial |
nG | 9,400 1/min | Limiting speed |
nϑr | 4,250 1/min | Reference speed |
≈m | 1.735 kg | Weight |
Mounting dimensions
da min | 91 mm | Minimum diameter shaft shoulder |
Da max | 129 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 119.55 mm | Shoulder diameter outer ring |
d1 | 100.86 mm | Shoulder diameter inner ring |
a | 77 mm | Distance between the apexes of the pressure cones |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |