12:52:17 GMT+0000 (Coordinated Universal Time)


QJ320-N2-MPA-C3
Four-point contact bearing
Four point contact bearing QJ3..-N2-MPA, holding grooves, solid brass cage
Replaces
QJ320N2MPA.C3
Product information


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 47 mm | Width |
Cr | 325,000 N | Basic dynamic load rating, radial |
C0r | 365,000 N | Basic static load rating, radial |
Cur | 16,800 N | Fatigue load limit, radial |
nG | 5,400 1/min | Limiting speed |
nϑr | 3,000 1/min | Reference speed |
≈m | 8.7 kg | Weight |
Mounting dimensions
da min | 114 mm | Minimum diameter shaft shoulder |
Da max | 201 mm | Maximum diameter of housing shoulder |
ra max | 2.5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 176.6 mm | Shoulder diameter outer ring |
d1 | 138.98 mm | Shoulder diameter inner ring |
a | 110.3 mm | Distance between the apexes of the pressure cones |
an | 11.7 mm | Hight retaining slot |
bn | 10.5 mm | Width retaining slot |
rn | 2 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |