23:29:41 GMT+0000 (Coordinated Universal Time)


RSRD20-160-L0
Belt tension pulley
Belt tension pulleys RSRD..-L0, for round belts, steel cables and hemp ropes
Replaces
RSR D.20.160.LO
Product information

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
d | 0 mm | Upper tolerance |
d | -0.01 mm | Lower tolerance |
D1 | 136.5 mm | Raceway diameter idler pulley |
C1 | 17.5 mm | Width idler pulley |
Cr | 12,800 N | Basic dynamic load rating, radial |
C0r | 6,600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0.61 kg | Weight |
Dimensions
D2 | 155.8 mm | Outside diameter idler pulley |
B | 17.7 mm | Width |
BL | 13.5 mm | Width idler pulley raceway |