04:21:28 GMT+0000 (Coordinated Universal Time)
![0008A5FB 0008A5FB](https://cdn.schaeffler-ecommerce.com/cdn/0008A5FB_d.png)
![manufacturer-logo](/_ui/responsive/theme-alpha/images/INA_logo.png)
![brand-logo](/_ui/responsive/theme-alpha/images/xlife_logo.png)
209-XL-KRR
Deep groove ball bearing
Radial insert ball bearings 2..-KRR, cylindrical outer ring, inner ring for fit, R seals on both sides
Replaces
209-KRR
Product information
![209-XL-KRR 209-XL-KRR](https://cdn.schaeffler-ecommerce.com/cdn/000B9818_a.png)
Metric
Imperial
Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 30 mm | Width |
Cr | 32,500 N | Basic dynamic load rating, radial |
C0r | 20,400 N | Basic static load rating, radial |
≈m | 0.54 kg | Weight |
Dimensions
D1 | 72.3 mm | Outside diameter seal |
C | 19 mm | Width, outer ring |
C2 | 26.4 mm | Sealing total width |
d1 | 57.9 mm | Rib diameter inner ring |
Calculation factors
f0 | 14.1 | Calculation factor |