07:29:02 GMT+0000 (Coordinated Universal Time)



GE25-XL-KRR-B-2C
Radial insert ball bearing
Radial insert ball bearings GE..-KRR-B-2C, spherical outer ring, location by eccentric locking collar, R seals on both sides
Replaces
GE25-KRR-B-2C
Product information

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
DSP | 52 mm | Outside diameter |
B | 34.9 mm | Width |
Cur | 410 N | Fatigue load limit, radial |
B1 | 44.5 mm | Locking collar total width |
Cr | 14,000 N | Basic dynamic load rating, radial |
C0r | 7,800 N | Basic static load rating, radial |
≈m | 0.26 kg | Weight |
Dimensions
C | 15 mm | Width, outer ring |
C2 | 24.6 mm | Sealing total width |
S | 17.5 mm | Distance raceway |
d1 | 33.8 mm | Rib diameter inner ring |
Ca | 4.1 mm | Distance to lubrication hole |
d3 | 37.5 mm | Outside diameter locking collar/locknut |
W | 3 mm | Width of flats |
Calculation factors
f0 | 13.8 | Calculation factor |