17:35:49 GMT+0000 (Coordinated Universal Time)



GE50-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearing GE..-XL-KRR-B
Replaces
GE50-KRR-B
Product information

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
DSP | 90 mm | Outside diameter |
B | 49.2 mm | Width |
Cur | 990 N | Fatigue load limit, radial |
B1 | 62.8 mm | Locking collar total width |
Cr | 35,000 N | Basic dynamic load rating, radial |
C0r | 23,200 N | Basic static load rating, radial |
≈m | 0.98 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
C2 | 26.4 mm | Sealing total width |
S | 24.6 mm | Distance raceway |
d1 | 62.8 mm | Rib diameter inner ring |
D1 | 77.3 mm | Outside diameter seal |
Ca | 6.9 mm | Distance to lubrication hole |
d3 | 69 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14.4 | Calculation factor |
Recently viewed products