20:33:36 GMT+0000 (Coordinated Universal Time)


UC306-19
Radial insert ball bearing
Radial insert ball bearings UC, spherical outer ring, location by grub screws, RSR seals on both sides
Product information

Main Dimensions & Performance Data
d | 30.162 mm | Bore diameter |
d | 30.15 mm | Bore diameter, inch |
DSP | 72 mm | Outside diameter |
B | 43 mm | Width |
Cr | 29,500 N | Basic dynamic load rating, radial |
C0r | 16,700 N | Basic static load rating, radial |
≈m | 0.54 kg | Weight |
Dimensions
C | 24 mm | Width, outer ring |
C2 | 24.6 mm | Sealing total width |
S | 17 mm | Distance raceway |
d1 | 44 mm | Rib diameter inner ring |
Ca | 6.4 mm | Distance to lubrication hole |
A | 5.8 mm | Distance thread |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.