08:28:27 GMT+0000 (Coordinated Universal Time)


1202-TVH
Self-aligning ball bearing
Self-aligning ball bearing 12..-TVH, plastic cage
Replaces
1202TV
Product information


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 11 mm | Width |
Cr | 7,700 N | Basic dynamic load rating, radial |
C0r | 1,750 N | Basic static load rating, radial |
Cur | 111 N | Fatigue load limit, radial |
nG | 23,800 1/min | Limiting speed |
nϑr | 19,100 1/min | Reference speed |
≈m | 0.047 kg | Weight |
Mounting dimensions
da min | 19.2 mm | Minimum diameter shaft shoulder |
Da max | 30.8 mm | Maximum diameter of housing shoulder |
ra max | 0.6 mm | Maximum fillet radius |
Dimensions
rmin | 0.6 mm | Minimum chamfer dimension |
D1 | 28.79 mm | Shoulder diameter outer ring |
d1 | 20.15 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.34 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1.86 | Dynamic axial load factor |
Y2 | 2.88 | Dynamic axial load factor |
Y0 | 1.95 | Static axial load factor |