07:29:14 GMT+0000 (Coordinated Universal Time)


2210-2RS-TVH
Self-aligning ball bearing
Self-aligning ball bearing 22..-2RS-TVH, seals, plastic cage
Replaces
2210.2RS.TV
Product information


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 23 mm | Width |
Cr | 22,900 N | Basic dynamic load rating, radial |
C0r | 8,100 N | Basic static load rating, radial |
Cur | 520 N | Fatigue load limit, radial |
nG | 4,400 1/min | Limiting speed |
≈m | 0.59 kg | Weight |
Mounting dimensions
da min | 57 mm | Minimum diameter shaft shoulder |
Da max | 83 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
D1 | 77.38 mm | Shoulder diameter outer ring |
D2 | 78.95 mm | Caliber diameter outer ring |
d1 | 62.7 mm | Shoulder diameter inner ring |
d2 | 60.48 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0.2 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3.15 | Dynamic axial load factor |
Y2 | 4.87 | Dynamic axial load factor |
Y0 | 3.3 | Static axial load factor |