13:26:38 GMT+0000 (Coordinated Universal Time)


2211-2RS-TVH>N
Self-aligning ball bearing
Self-aligning ball bearing 22..-2RS-TVH, seals, plastic cage
Product information


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 25 mm | Width |
Cr | 27,000 N | Basic dynamic load rating, radial |
C0r | 10,000 N | Basic static load rating, radial |
Cur | 630 N | Fatigue load limit, radial |
nG | 3,900 1/min | Limiting speed |
≈m | 0.842 kg | Weight |
Mounting dimensions
da min | 64 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 86.44 mm | Shoulder diameter outer ring |
D2 | 88.21 mm | Caliber diameter outer ring |
d1 | 69.8 mm | Shoulder diameter inner ring |
d2 | 67.95 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0.19 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3.32 | Dynamic axial load factor |
Y2 | 5.15 | Dynamic axial load factor |
Y0 | 3.48 | Static axial load factor |