01:10:06 GMT+0000 (Coordinated Universal Time)


2320-M
Self-aligning ball bearing
Self-aligning ball bearing 23..-M, solid brass cage
Replaces
2320M
Product information


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 73 mm | Width |
Cr | 196,000 N | Basic dynamic load rating, radial |
C0r | 79,000 N | Basic static load rating, radial |
Cur | 4,000 N | Fatigue load limit, radial |
nG | 4,300 1/min | Limiting speed |
nϑr | 4,350 1/min | Reference speed |
≈m | 12.559 kg | Weight |
Mounting dimensions
da min | 114 mm | Minimum diameter shaft shoulder |
Da max | 201 mm | Maximum diameter of housing shoulder |
ra max | 2.5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 182.7 mm | Shoulder diameter outer ring |
d1 | 130.82 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0.38 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1.67 | Dynamic axial load factor |
Y2 | 2.59 | Dynamic axial load factor |
Y0 | 1.75 | Static axial load factor |