07:12:35 GMT+0000 (Coordinated Universal Time)


CSCAA010-TV
Deep groove ball bearing
Deep groove ball bearing, Thin section bearing CSCAA..-TV, plastic cage
Product information

Metric
Imperial
Main Dimensions & Performance Data
d | 25.4 mm | Bore diameter |
D | 34.925 mm | Outside diameter |
B | 4.763 mm | Width |
Cr | 1,790 N | Basic dynamic load rating, radial |
C0r | 1,080 N | Basic static load rating, radial |
nG | 20,000 1/min | Limiting speed |
≈m | 10 g | Weight |
Dimensions
rmin | 0.38 mm | Minimum chamfer dimension |
d1 | 29 mm | Shoulder diameter inner ring |
D1 | 31.4 mm | Shoulder diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.