14:43:24 GMT+0000 (Coordinated Universal Time)


CSXD060
Four-point contact bearing
Four point contact bearing, Thin section bearing CSXD, brass sheet metal cage
Product information

Main Dimensions & Performance Data
d | 152.4 mm | Bore diameter |
D | 177.8 mm | Outside diameter |
B | 12.7 mm | Width |
Cr | 19,000 N | Basic dynamic load rating, radial |
C0r | 30,500 N | Basic static load rating, radial |
nG | 1,920 1/min | Limiting speed |
≈m | 0.53 kg | Weight |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
d1 | 161.8 mm | Shoulder diameter inner ring |
D1 | 168.4 mm | Shoulder diameter outer ring |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.