01:08:11 GMT+0000 (Coordinated Universal Time)


VSI200844-N-ZT
Slewing ring, 4 point contact bearing, internal gear teeth
Slewing ring, 4 point contact bearing, internal gear teeth
Product information

Metric
Imperial
Main Dimensions & Performance Data
d1 | 736 mm | Bore Diameter |
daZT | 841 mm | Diameter centring inner ring |
-IT8 | Diameter centring inner ring tolerance | |
T | 4.5 mm | Length centering inner ring |
H | 56 mm | Height |
Da | 916 mm | Outside Diameter |
-0.6 mm | Outside diameter lower tolerance | |
0 mm | Outside diameter upper tolerance | |
Da ZT | 914 mm | Diameter centring outer ring |
-IT8 | Diameter centring outer ring tolerance | |
T | 10 mm | Length centering outer ring |
ha | 44.5 mm | Width outer ring |
hi | 44.5 mm | Width inner ring |
≈m | 69 kg | Weight |
Dimensions
Di | 845.5 mm | Inner diameter outer ring |
0.6 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
La | 890 mm | Pitchcircle diameter fixing holes outer ring |
na | 40 | Number of fixing holes in outer ring |
dB | 14 mm | Fixing bore |
da | 842.5 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0.6 mm | Outside diameter inner ring lower tolerance | |
Li | 805 mm | Pitchcircle diameter fixing holes inner ring |
dBi | M12 | Tread fixing bore |
Gl | 20 mm | Thread depth fixing hole |
ni | 40 | Number of fixing holes in inner ring |
Fr zul | 165,200 N | Max. radial load fixing screws (friction locking) |
m | 8 mm | Modul of gearing |
z | 94 | Number of teeth |
d0 | 752 mm | Pitch circle diameter gearing |
Fz norm | 31,400 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 46,700 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 180,000 N | Basic dynamic load rating, axial |
C0a | 1,360,000 N | Basic static load rating, axial |
Cr | 163,000 N | Basic dynamic load rating, radial |
C0r | 620,000 N | Basic static load rating, radial |
Downloads:
Your current product variant
Centering | ZT | Centering on inner and outer ring |
Gearing | N | Normalized gear teeth on bearing ring |
Radial internal clearance | Standard_SL | Standard radial clearance 0 to 0,3 and axial tilting clearance 0 to 0,53 |
Characteristics