05:53:28 GMT+0000 (Coordinated Universal Time)



NKX15-XL
Needle roller/axial ball bearing
Needle roller/axial ball bearings NKX, axial component, single direction, to DIN 5429, without end cap, for oil lubrication
Replaces
NKX15
Product information


Main Dimensions & Performance Data
Fw | 15 mm | Bore diameter |
D | 24 mm | Outside diameter |
C | 23 mm | Height |
Cr | 12,100 N | Basic dynamic load rating, radial |
C0r | 12,700 N | Basic static load rating, radial |
Ca | 10,500 N | Basic dynamic load rating, axial |
C0a | 16,800 N | Basic static load rating, axial |
Cur | 2,360 N | Fatigue load limit, radial |
Cua | 830 N | Fatigue load limit, axial |
nG | 9,500 1/min | Limiting speed |
≈m | 42.29 g | Weight |
Mounting dimensions
da | 23.7 mm | Mounting dimension shaft shoulder |
ra max | 0.3 mm | Maximum recess radius |
Dimensions
D1 max | 28.1 mm | Maximum outerside diameter flange |
D2 max | 28.1 mm | Maximum outerside diameter flange |
C1 | 9 mm | Width of the axial brearing component |
C1 | 6.5 mm | Distance to lubrication hole |
C2 | 6.5 mm | Distance to lubrication hole |
dw | 15 mm | Bore diameter of shaft washer |
rmin | 0.3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
IR12X15X16-XL | Suitable inner rings IR |