18:12:41 GMT+0000 (Coordinated Universal Time)
VSA200544-V-VSP
Slewing ring, 4 point contact bearing, external gear teeth
Slewing ring, 4 point contact bearing, external gear teeth
Product information
Metric
Imperial
Main Dimensions & Performance Data
di | 472 mm | Bore Diameter |
0.5 mm | Bore diameter upper tolerance | |
0 mm | Bore diameter lower tolerance | |
H | 56 mm | Height |
Da | 640.3 mm | Outside Diameter |
ha | 44.5 mm | Width outer ring |
hi | 44.5 mm | height of inner ring |
≈m | 43 kg | Weight |
Dimensions
Di | 545.5 mm | Inner diameter outer ring |
0.5 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
da | 542.5 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0.5 mm | Outside diameter inner ring lower tolerance | |
ni | 32 | Number of fixing holes in inner ring |
Li | 498 mm | Pitchcircle diameter fixing holes inner ring |
dB | 14 mm | Fixing bore |
na | 28 | Number of fixing holes in outer ring |
La | 585 mm | Pitchcircle diameter fixing holes outer ring |
dBa | M12 | Tread fixing bore |
Gl | 20 mm | Thread depth fixing hole |
Fr zul | 115,600 N | Max. radial load fixing screws (friction locking) |
d0 | 630 mm | Pitch circle diameter gearing |
m | 6 mm | Modul of gearing |
z | 105 | Number of teeth |
-0.142 mm | Profile shift | |
Fz norm | 21,300 N | Max. tooth force root fatigue strenght (at a shock factor of 1,2) |
Fz max | 31,500 N | Max. tooth force against tooth fracture (at a shock factor of 1,35) |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 152,000 N | Basic dynamic load rating, axial |
C0a | 870,000 N | Basic static load rating, axial |
Cr | 138,000 N | Basic dynamic load rating, radial |
C0r | 400,000 N | Basic static load rating, radial |
Downloads:
Your current product variant
Gearing | V | Quenched and tempered gear teeth on bearing ring |
Preload | VSP | Bearing with preload |
Characteristics