05:04:24 GMT+0000 (Coordinated Universal Time)


EGB10060-E40
Bush
Metal/polymer composite plain bush, maintenance-free, ISO 3547, with steel backing
Product information

Main Dimensions & Performance Data
Di | 100 mm | Inner diameter |
Do | 105 mm | Outer diameter |
B | 60 mm | Width |
Cr | 840,000 N | Basic dynamic load rating, radial |
C0r | 1,500,000 N | Basic static load rating, radial |
≈m | 358.074 g | Weight |
Dimensions
f | 20 ° | Chamfer angle outside diameter |
f | 1.8 mm | Outer chamfer |
Fi min | 0.2 mm | Inner edge break, min. |
Fi max | 1 mm | Inner edge break, max. |
Di OT | 0.138 mm | Inner diameter, upper tolerance |
Do OT | 0.12 mm | Outside diameter, upper tolerance |
Di UT | 0.038 mm | Inner diameter, lower tolerance |
Do UT | 0.07 mm | Outside diameter, lower tolerance |
s3 | 2.5 mm | Wall thickness |
s3 OT | -0.01 mm | Wall thickness, upper tolerance |
s3 UT | -0.06 mm | Wall thickness, lower tolerance |
BUT | -0.25 mm | Width, lower tolerance |
BOT | 0.25 mm | Width, upper tolerance |
fOT | 0.6 mm | Outer chamfer, upper tolerance |
fUT | -0.6 mm | Outer chamfer, lower tolerance |
Fi | 0.2 mm | Inner edge break |
Temperature range
Tmin | -200 °C | Operating temperature min. |
Tmax | 280 °C | Operating temperature max. |