01:08:26 GMT+0000 (Coordinated Universal Time)


EGB2530-E50
Bush
Metal/polymer composite plain bush, low-maintenance, ISO 3547, with steel backing
Product information

Main Dimensions & Performance Data
Di | 25 mm | Inner diameter |
Do | 28 mm | Outer diameter |
B | 30 mm | Width |
Cr | 52,500 N | Basic dynamic load rating, radial |
C0r | 105,000 N | Basic static load rating, radial |
≈m | 20.8 g | Weight |
Dimensions
f | 20 ° | Chamfer angle outside diameter |
dL | 4 mm | Diameter lubrication hole |
f | 0.6 mm | Outer chamfer |
Fi min | 0.1 mm | Inner edge break, min. |
Fi max | 0.7 mm | Inner edge break, max. |
Di OT | 0.121 mm | Inner diameter, upper tolerance |
Do OT | 0.075 mm | Outside diameter, upper tolerance |
Di UT | 0.061 mm | Inner diameter, lower tolerance |
Do UT | 0.035 mm | Outside diameter, lower tolerance |
s3 | 1.5 mm | Wall thickness |
s3 OT | 0.005 mm | Wall thickness, upper tolerance |
s3 UT | -0.025 mm | Wall thickness, lower tolerance |
BUT | -0.25 mm | Width, lower tolerance |
BOT | 0.25 mm | Width, upper tolerance |
fOT | 0.4 mm | Outer chamfer, upper tolerance |
fUT | -0.4 mm | Outer chamfer, lower tolerance |
Fi | 0.1 mm | Inner edge break |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 110 °C | Operating temperature max. |