18:53:38 GMT+0000 (Coordinated Universal Time)


GAR25-DO
Rod end
Rod end with external thread, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type M, open
Product information

Main Dimensions & Performance Data
Cr | 62,800 N | Basic dynamic load rating, radial |
C0r | 88,300 N | Basic static load rating, radial |
d | 25 mm | Bore diameter bearing |
D | 42 mm | Outside diameter bearing |
l2 | 126 mm | Total length external thread head |
B | 20 mm | Width inner ring |
d2 | 64 mm | Outer eye diameter |
≈m | 0.569 kg | Weight |
Mounting dimensions
d1 | 29.3 mm | Outer flange diameter inner ring |
r1smin | 0.6 mm | Edge Spacing |
Dimensions
dK | 35.5 mm | Ball diameter |
d3 | M24x2 | Thread size |
h | 94 mm | Shank Length External thread rod |
C1 | 17 mm | Width of the rod end |
α | 7 ° | Tilt angle |
l1 | 53 mm | Shank Length External thread head |
l7 | 32 mm | Distance drilling with/shaft start |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0.01 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0.12 mm | Width inner ring, lower tolerance |
Gr | 0,037 - 0,1 | Radial Clearance |
Grmax | 0.1 mm | Radial clearance, maximum |
Grmin | 0.037 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |