00:06:43 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 20 mm | Bore diameter bearing |
D | 35 mm | Outside diameter bearing |
B | 16 mm | Width inner ring, |
Cr | 38,500 N | Basic dynamic load rating, radial |
C0r | 55,400 N | Basic static load rating, radial |
≈m | 0.47 kg | Weight |
Dimensions
dK | 29 mm | Ball diameter |
d1 | 24.2 mm | Outer flange diameter inner ring |
d2 | 53 mm | Outer eye diameter |
d4 | 27.5 mm | Shank diameter |
h1 | 78.5 mm | Shank Length Internal thread head |
C1 | 13 mm | Width of the rod end |
α | 9 ° | Tilt angle |
l4 | 105 mm | Total length internal thread head |
l7 | 27 mm | Distance drilling with/shaft start |
d5 | 35 mm | Shank diameter, large |
r1smin | 0.3 mm | Edge Spacing |
Gr | 0,03 - 0,082 | Radial Clearance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0.01 mm | Bore diameter bearing, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0.12 mm | Width inner ring, lower tolerance |
Grmax | 0.082 mm | Radial clearance, maximum |
Grmin | 0.03 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |