17:31:14 GMT+0000 (Coordinated Universal Time)


GAKRB22-PC
Rod end
Rod end with external thread, right hand thread, requiring maintenance, sliding contact surface: steel/bronze, DIN ISO 12240-4, dimension series K, type M, open design
Product information


Main Dimensions & Performance Data
Cr | 35,800 N | Basic dynamic load rating, radial |
C0r | 48,800 N | Basic static load rating, radial |
d | 22 mm | Bore diameter bearing |
D | 42 mm | Outside diameter bearing |
l2 | 111.5 mm | Total length external thread head |
B | 28 mm | Width inner ring |
d2 | 55 mm | Outer eye diameter |
≈m | 0.469 kg | Weight |
Mounting dimensions
d1 | 25.8 mm | Outer flange diameter inner ring |
r1smin | 0.3 mm | Edge Spacing |
Dimensions
dK | 38.1 mm | Ball diameter |
d3 | M22X1,5 | Thread size |
h | 84 mm | Shank Length External thread rod |
C1 | 20 mm | Width of the rod end |
α | 15 ° | Tilt angle |
l1 | 48 mm | Shank Length External thread head |
l7 | 26 mm | Distance drilling with/shaft start |
dOT | 0.021 mm | Bore diameter bearing, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0.12 mm | Width inner ring, lower tolerance |
Gr | 0,01 - 0,055 | Radial Clearance |
Grmax | 0.055 mm | Radial clearance, maximum |
Grmin | 0.01 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Downloads:
Your current product variant
Clampable | Not clampable | |
Maintenance | Maintenance required | |
Mounting | External thread | |
Lubrication nipple | DIN3405 (funnel-type grease nipple) | |
Slotted | No | |
Thread Pitch | Right-hand thread | |
Sealing | Without | |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics