18:39:55 GMT+0000 (Coordinated Universal Time)


GE120-UK-2RS
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding layer: ELGOGLIDE, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series E, sealed
Product information

GE..-UK-2RS, ELGOGLIDE

Mounting dimensions
Main Dimensions & Performance Data
d | 120 mm | Bore diameter bearing |
D | 180 mm | Outside diameter bearing |
B | 85 mm | Width Inner ring |
C | 70 mm | Width Outer ring |
Cr | 2,690,000 N | Basic dynamic load rating, radial |
C0r | 4,480,000 N | Basic static load rating, radial |
≈m | 7.88 kg | Weight |
Mounting dimensions
r1smin | 1 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
Damin | 150 mm | Housing Connection Diameter |
damax | 135.5 mm | Connection measurement, inner ring |
Dimensions
dK | 160 mm | Ball diameter |
α | 6 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0.025 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0.02 mm | Bore diameter bearing, lower tolerance |
BUT | -0.2 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0.5 mm | Width outer ring, lower tolerance |
Gr | 0 - 0,085 mm | Radial Clearance |
Grmax | 0.085 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |